Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Buerkert
Description
6524 - 3/2 way or 2 x 3/2 way Solenoid Valve for pneumatics
Bill of material
6524-184400-3/2-way and 2x 3/2-way Solenoid Valve for pneumatics
BUNR
Ident number
184400
VO1
valve options
3/2-way valve
WW
Circuit function
D
DN
Orifice size
4 mm
QNN
QNn-value air
300 l/min
DB
Pressure range
2,5-10 bar
SPFR
voltage / frequency V/Hz
24V / DC V / Hz
HA
Manual operation
2.200 mm
CNSMASSEXACT
Weight
0.025 kg
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices