您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
General Purpose 2/2 Solenoids
Buerkert
Solenoid Valves
Powered by
CAD模型選擇
0121 - Direct-acting 2/2 or 3/2 way pivoted armature valve
14.01.2020
0131 - Toggle valves 2/2 or 3/2 way direct-acting
08.12.2023
0142 - Diaphragm valve 2/2 way servo-assisted
08.12.2023
0255 - Direct-acting 2/2 way plunger valve
08.12.2023
0256 - Direct-acting 2/2 way solenoid valve
08.12.2023
0290 - Servo-assisted 2/2 way diaphragm valve
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
08.12.2023
0330A - Direct-acting 2/2 or 3/2 way pivoted armature valve analytic
08.12.2023
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
08.12.2023
2200 - Direct-acting 2/2 way lifting armature valve
08.12.2023
2400 - 2/2-Way-Solenoid-Valve
08.12.2023
5281 - 2/2-Way-Solenoid-Valve
08.12.2023
5281Ex - 2/2-Way-Solenoid-Valve-Ex
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
08.12.2023
5404 - Servo-assisted 2/2-way piston valve
08.12.2023
6011 - Plunger valve 2/2 way direct-acting
21.12.2023
6011a - 2/2-Way-mini-solenoid-valve analytical
21.12.2023
6013 - Plunger valve 2/2 way direct-acting
08.12.2023
6014 - Plunger valve 3/2 way direct-acting
08.12.2023
6014eexi - Plunger valve 3/2 way direct-acting
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
08.12.2023
6014pl - Plunger valve 3/2 way direct-acting
08.12.2023
6026 - Plunger valve, 2/2-way, direct-acting
14.01.2020
6027 - Direct-acting 2/2 way plunger valve
08.12.2023
6211 - Diaphragm valve 2/2 way servo-assisted
08.12.2023
6212 - Diaphragm valve 2/2 way servo-assisted
08.12.2023
6213ev - 2/2-way Solenoid Valve
08.12.2023
6227 - Servo assisted 2/2 way Modular Water Valve System
08.12.2023
6228 - Diaphragm valve 2/2 way servo-assisted
08.12.2023
6240 - Servo-assisted 2/2 way piston valve
16.02.2024
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
08.12.2023
6724 - 2/2 or 3/2-way Whisper Valve with media separation
05.04.2024
7011 - Plunger valve 2/2 way direct-acting
15.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處