您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-ASME - Zero Deadleg T-Valve, manually
Buerkert
Products (A - Z)
3234
Powered by
CAD模型選擇
{buerkert/produkteaz/3234/3234-asme.prj},{NB=3234-DN50-SODJ-SODJ-D050},{PPATH=3234sblknstf.prj},{DN=50},{DWST=EA},{DN1=65},{D1=63.5x1.65},{LTA1=SODJ},{DN2=65},{D2=63.5x1.65},{LTA2=SODJ},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7.0},{BPEA=7.0},{LTA1G=SODJ},{LTA2G=SODJ},{LTA1C=0},{LTA2C=0},{DM=100},{NR=21},{DIST1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SA92-SA92-D050
15
15
12.7x1.65
SA92
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SA93-SA92-D050
15
20
19.05x1.65
SA93
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODF-SA92-D050
15
25
25.4x1.65
SODF
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODH-SA92-D050
15
40
38.1x1.65
SODH
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODI-SA92-D050
15
50
50.8x1.65
SODI
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODJ-SA92-D050
15
65
63.5x1.65
SODJ
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN15-SODK-SA92-D050
15
80
76.2x1.65
SODK
15
12.7x1.65
SA92
Top+Handwheel PPS
D050
6.0
10.0
10.0
3234-DN20-SA93-SA93-D050
20
20
19.05x1.65
SA93
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODF-SA93-D050
20
25
25.4x1.65
SODF
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODI-SA93-D050
20
50
50.8x1.65
SODI
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODJ-SA93-D050
20
65
63.5x1.65
SODJ
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN20-SODK-SA93-D050
20
80
76.2x1.65
SODK
20
19.05x1.65
SA93
Top+Handwheel PPS
D050
11.0
10.0
10.0
3234-DN25-SODF-SODF-D050
25
25
25.4x1.65
SODF
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODH-SODF-D050
25
40
38.1x1.65
SODH
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODI-SODF-D050
25
50
50.8x1.65
SODI
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODJ-SODF-D050
25
65
63.5x1.65
SODJ
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN25-SODK-SODF-D050
25
80
76.2x1.65
SODK
25
25.4x1.65
SODF
Top+Handwheel PPS
D050
16.0
10.0
10.0
3234-DN40-SODH-SODH-D050
40
40
38.1x1.65
SODH
40
38.1x1.65
SODH
Top+Handwheel PPS
D050
29.0
10.0
10.0
3234-DN40-SODI-SODH-D050
40
50
50.8x1.65
SODI
40
38.1x1.65
SODH
Top+Handwheel PPS
D050
29.0
10.0
10.0
3234-DN50-SODI-SODI-D050
50
50
50.8x1.65
SODI
50
50.8x1.65
SODI
Top+Handwheel PPS
D050
50.0
7.0
7.0
3234-DN50-SODJ-SODJ-D050
50
65
63.5x1.65
SODJ
65
63.5x1.65
SODJ
Top+Handwheel PPS
D050
50.0
7.0
7.0
3234-DN08-SA92-SA92-D058
08
15
12.7x1.65
SA92
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
1.0
10.0
10.0
3234-DN15-SA92-SA92-D058
15
15
12.7x1.65
SA92
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3234-DN15-SA93-SA92-D058
15
20
19.05x1.65
SA93
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
3234-DN15-SODF-SA92-D058
15
25
25.4x1.65
SODF
15
12.7x1.65
SA92
Top Stainless steel/Handw...
D058
6.0
10.0
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
相應設備
No related equipment available
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處